Diodes Incorporated
Back to 晶体管 (BJT) 主表

ZTX869

NPN, 25V, 5A, E-Line

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Category Low Saturation Transistor
Compliance(Only Automotive supports PPAP) Standard
Polarity NPN
VCEO, VCES (V) 25
IC (A) 5
ICM (A) 20
PD (W) 1.2
hFE (Min) 300
hFE (@ IC) (A) 1
hFE(Min 2) 250
hFE (@ IC2) (A) 5
VCE(sat) Max (mV) 80
VCE(SAT) (@ IC/IB) (A/mA) 1/10
VCE(sat) (Max.2) (mV) 220
VCE(sat) (@ IC/IB2) (A/mA) 5/100
fT (MHz) 100
RCE(sat) (mΩ) -

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC